40.4.1 VLPCON
| Name: | VLPCON |
| Offset: | 0x020E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLPEN | VLPDACEN | VLPRDY | VLPDSEL | VLPDOP | |||||
| Access | R/W | R/W | R | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – VLPEN
| Value | Description |
|---|---|
| 1 | Low-Power Voltage Reference is enabled |
| 0 | Low-Power Voltage Reference is disabled |
Bit 6 – VLPDACEN
| Value | Description |
|---|---|
| 1 | Low-Power DAC Voltage Reference is enabled |
| 0 | Low-Power DAC Voltage Reference is disabled |
Bit 5 – VLPRDY
| Value | Description |
|---|---|
| 1 | Low-Power Voltage Reference output is ready for use |
| 0 | Low-Power Voltage Reference output is not active or stable |
Bit 1 – VLPDSEL
| Value | Description |
|---|---|
| 1 | The DAC's reference voltage is the Low-Power Voltage Reference (VREFLP) |
| 0 | The DAC's reference voltage is VDD |
Bit 0 – VLPDOP
| Value | Description |
|---|---|
| 1 | The Low-Power DAC voltage supply operates with the system charge pump enabled. |
| 0 | The Low-Power DAC voltage supply operates with the system charge pump disabled. |