40.4.2 VLPDACV
| Name: | VLPDACV |
| Offset: | 0x020F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLPDACV[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – VLPDACV[5:0] Low-Power DAC Output Voltage Selection
| Value | Description |
|---|---|
11 1111 | Maximum output voltage selection |
| • | • |
| • | • |
| • | • |
00 0000 | Minimum output voltage selection |