35.5.2 Basic Mode
Basic mode (MD =
‘b000) disables all additional
computation features. In this mode, no accumulation occurs but threshold error comparison is
performed. Double sampling, Continuous mode, and all CVD features are still available, but no
digital filter/average calculations are performed.