35.5.5 Burst Average Mode
The Burst Average mode (MD =
‘b011) acts the same as the Average
mode in most respects. The one way it differs is that it continuously retriggers ADC sampling until
the CNT
value is equal to RPT, even if Continuous Sampling mode (see Continuous Sampling Mode) is
not enabled. This provides a threshold comparison on the average of a short burst of ADC
samples.