36.2.1.1 Self-Calibration
When OFCSEL = '10', the Self-Calibration sequence will be
performed to adjust the input offset voltage. Self-Calibration allows software to periodically
re-calibrate the input offset voltage, which may be useful in applications that operate over a
wide voltage or temperature range.
The Self-Calibration sequence begins when OFCSEL =
'10' and the Operational
Amplifier Self-Calibration Start (OFCST) bit is set (OFCST = 1). During the Self-Calibration
sequence, OPAxOUT is held in high-impedance (tri-state) mode, and all positive and negative
inputs are connected to the VDD / 2 voltage reference. Once the sequence is
complete, the new input offset value is loaded into the OPAxOFFSET register,
OPAxOUT is released from high-impedance mode, the positive and negative inputs are
disconnected from the reference source, and module hardware clears the OFCST bit.Important: The OFCSEL bits must be configured to select the Self-Calibration sequence
(OFCSEL =
'10') before the OFCST bit can be modified by user software.