36.4.7 OPAxOFFSET
Important: If written by the user, the factory calibrated value of this
register will be replaced and can only be restored on a Reset.
Note: The
Reset value ‘m’ is determined by device default locations for that
input.
Operational Amplifier Input Offset Adjustment
Register| Name: | OPAxOFFSET |
| Offset: | 0x0910,0x0916,0x0B0F,0x0A8F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OFFSET[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | m | m | m | m | m | m | m | m | |