40.2.1 Low-Power DAC Enable
The Low-Power DAC Reference is enabled using the Low-Power DAC Voltage Reference Enable
(VLPDACEN) bit. When VLPDACEN is set (VLPDACEN =
1), the DAC is enabled. When VLPDACEN is clear (VLPDACEN =
0), the DAC is disabled and consumes no current.
The Low-Power DAC may also be enabled using the Analog Peripheral Manager. See the “APM - Analog Peripheral Manager” section for more details.