35.6.10 ADPRE
Note: The individual bytes in this multibyte
register can be accessed with the following register names:
- ADPREH: Accesses the high byte ADPRE[12:8]
- ADPREL: Accesses the low byte ADPRE[7:0]
| Name: | ADPRE |
| Offset: | 0x1D24 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PRE[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 12:0 – PRE[12:0] Precharge Time Select
| Value | Description |
|---|---|
1 1111
1111 1111 | 8191 clocks of ADC clock source(1) |
1 1111
1111 1110 | 8190 clocks of ADC clock source(1) |
1 1111
1111 1101 | 8189 clocks of ADC clock source(1) |
| ... | ... |
0 0000
0000 0010 | 2 clocks of ADC clock source(1) |
0 0000
0000 0001 | 1 clock of ADC clock source(1) |
0 0000
0000 0000 | Not included in the data conversion cycle(2) |
|
Note:
| |