0x1 |
JMPWAIT |
Stop
the output, jump to the opposite compare cycle, and
wait. |
0x2 |
EXECWAIT |
Stop
the output, execute the opposite compare cycle, and
wait. |
0x3 |
EXECFAULT |
Stop
the output, execute the opposite compare cycle while the Fault is
active. |
0x4 |
FREQ |
Stop
all outputs, maintain the frequency. |
0x5 |
EXECDT |
Stop
all outputs, execute dead time while the Fault is
active. |
0x6 |
WAIT |
Stop
all outputs, jump to the next compare cycle, and
wait. |
0x7 |
WAITSW |
Stop
all outputs, wait for software action. |
0x8 |
EDGETRIG |
Stop
the output on the edge, jump to the next compare
cycle. |
0x9 |
EDGETRIGFREQ |
Stop
the output on the edge, maintain the frequency. |
0xA |
LVLTRIGFREQ |
Stop
the output at level, maintain the frequency. |