22.5.16 Dither Control
| Name: | DITCTRL |
| Offset: | 0x18 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DITHERSEL[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – DITHERSEL[1:0] Dither Select
This bit field selects which state of the TCD cycle will benefit from the dither function. See the Dithering section.
| Value | Name | Description |
|---|---|---|
| 0x0 | ONTIMEB | On time ramp B |
| 0x1 | ONTIMEAB | On time ramp A and B |
| 0x2 | DEADTIMEB | Dead time ramp B |
| 0x3 | DEADTIMEAB | Dead time ramp A and B |