30.5.10 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WCMP | RESRDY | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – WCMP Window Comparator Interrupt Enable
Writing a ‘1’ to this bit enables the window
comparator interrupt.
Bit 0 – RESRDY Result Ready Interrupt Enable
Writing a ‘1’ to this bit enables the result ready
interrupt.