30.5.8 Command
| Name: | COMMAND |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STCONV | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – STCONV Start Conversion
Writing a ‘1’ to this bit will start a single
measurement. If in Free-Running mode,
this will start the first conversion. STCONV will read as
‘1’ as long as a conversion is in progress. When the
conversion is complete, this bit is automatically cleared.