6.1.2 Firmware Upgrade Folder in MCHPRT2 Package
The folder that is present in MCHPRT2 package can be updated from the firmware update project that is available in Microchip Studio ASF.
- upgrade_1000 WILC1000 – Gain table upgrade file example
- upgrade_1500 WINC1500 – Firmware example project for ASF
- upgrade_3000 WILC3000 – Gain table upgrade file example
- upgrade_3400 WINC3400 – Firmware example project for ASF
upgrade_1500 includes(same as ASF version 3.40.0): The following figure shows the files that are present in the upgrade_1500. The files are same as the firmware update example project that is available in the ASF.
upgrade_3000 includes: upgrade_3000 folder includes wilc3000_wifi_firmware.bin, gain_builder.exe and wilc3000_gain_setting_hp.csv files as shown in the following figure.