The following table provides the command syntax for Wi-Fi initialization.
Table 3-1. Wi-Fi Initialization
Command Syntax
MCHPRT X
X
X refers to Chip selection:
Fast
Connection
1000 – ATWILC1000 series with
I2C
1000_UART –
ATWILC1000 series with
UART
1500 – ATWINC15X0 series with
I2C
1500_UART –
ATWINC15X0 series with
UART
3000 – ATWILC3000 series with
I2C
3000_UART –
ATWILC3000 series with
UART
3400 – ATWINC3400 series with
I2C
3400_UART –
ATWINC3400 series with
UART
Example
MCHPRT 0
Auto-detect
Chip with
I2C
connector
MCHPRT 0_UART
Auto-detect
Chip with UART connector
The following
figure
illustrates
the Wi-Fi
initialization.Figure 3-1. Console Log of Wi-Fi
Initialization (MCHPRT 0)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.