3.5.2.2 Invalidate an eFuse Bank
In some cases, the user needs to invalidate a specific eFuse bank. In order to invalidate
a specific eFuse bank, use the MCHPRT efuse_invalid
bank_number command, and the bank number value ranges from
0-5.
The following are some example commands:
- To invalidate
eFuse Bank 0, run the command
MCHPRT efuse_invalid 0. - To invalidate
eFuse Bank 3, run the command
MCHPRT efuse_invalid 3.