Navigate to eFuse and type the current temperature value in the text box.
Click Calibration.
The calibrated temperature value is displayed in the text box beside Temperature
Calib.
Figure 2-20. Temperature
calibration procedure
Note: Temperature
calibration only works in Dynamic mode. The current WILC/WINC
firmware doesn’t support this feature. It is for future
reference.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.