Jump to main content
Features
- Microchip AVR®
ATxmega32E5 microcontroller
- DALI (Digital Addressable Lighting
Interface) Slave Physical Interface
- Optocoupler translates
signals between the DALI physical layer and the MCU
- Voltage conversion from DALI
voltage level to MCU voltage level
- Lighting Control
- Buck converter
- Up to 300 mA LED current with
External N-CH MOSFETS
- 1 kHz PWM Input with Dimming
Duty Cycle
- Removable LED board to
facilitate customer’s LED load connection
- One dual LED is controlled by
user
- PDI Program/Debug interface