1 Overview
This AVR DALI Slave solution combined with the ATxmega32E5 demonstrates how the Microchip AVR ATxmega32E5 microcontroller is used to communicate with a DALI Master and light source. Figure 1-1 shows the features available on the board.
      This AVR DALI Slave solution combined with the ATxmega32E5 demonstrates how the Microchip AVR ATxmega32E5 microcontroller is used to communicate with a DALI Master and light source. Figure 1-1 shows the features available on the board.
      The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.