2 Connectors
The connectors of the DALI Slave kit based on ATxmega32E5 are described in the table below.
| Connector | Function |
|---|---|
| J3 | PDI interface for programming and debugging |
| J4 | 12 VDC Power Jack |
| J12 | DALI BUS connector |
| J14 | LED Load and Temperature Sensor connector |