3 Comparison of ATWINC15x0 and WINCS02 Module Pins
| Module Pin Number | ATWINC15x0 Module | WINCS02 Module | Compatibility |
|---|---|---|---|
| 1 | GPIO_6 | Not Connected (NC) | Yes |
| 2 | I2C_SCL | Reserved | Yes |
| 3 | I2C_SDA | Reserved | Yes |
| 4 | RESET_N | MCLR_N | Yes |
| 5 | NC | PTA_WLAN_ACTIVE(1) |
Yes
|
| 6 | NC | PTA_BT_PRIO(1) |
Yes
|
| 7 | NC | — | Yes |
| 8 | NC | NC | Yes |
| 9 | GND_1 | GND | Yes |
| 10 | SDIO_SPI_CFG | DFU_RX/STRAP1 | Yes |
| 11(2) | WAKE | Reserved | Yes |
| 12 | GND_2 | GND | Yes |
| 13 | IRQN | INTOUT | Yes |
| 14 | UART_TXD | UART1_TX | Yes |
| 15 | SPI_MOSI | SDI1 | Yes |
| 16 | SPI_SSN | CS1 | Yes |
| 17 | SPI_MISO | SDO1 | Yes |
| 18 | SPI_SCK | SCK1 | Yes |
| 19 | UART_RXD | UART1_RX | Yes |
| 20 | VBATT | VDD(4) | Yes |
| 21 | GPIO_1 | PTA_BT_ACTIVE(1)/RTCC_OSC_IN(3) |
Yes |
| 22 | CHIP_EN | RTCC_OSC_OUT(3) | Yes |
| 23 | VDDIO | VDDIO(4) | Yes |
| 24 | 1P3V_TP | TP | Yes |
| 25 | GPIO_3 | NC | Yes |
| 26 | GPIO_4 | DFU_TX/STRAP2 | Yes |
| 27 | GPIO_5 | UART2_TX | Yes |
| 28 | GND_3 | GND | Yes |
| 29 | Paddle GND | GND Paddle | Yes |
|
Note:
| |||