2 Recommended Operating Conditions
The following table shows the operating condition comparison between the ATWINC15x0 and the WINCS02
Modules.
| ATWINC15x0 Module | WINCS02 Module | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Characteristics | Symbol | Min | Typ. | Max. | Characteristics | Symbol | Min. | Typ. | Max. |
| I/O supply voltage | VDDIO | 3.0V | 3.3V | 4.2V | I/O supply voltage | VDDIO | 3.0V | 3.3V | 3.6V |
| Battery voltage | VBATT | 2.7V | 3.3V | 3.6V | Battery voltage | VDD | 3.0V | 3.3V | 3.6V |
| Operating temperature | — | -40°C | — | +85°C | Operating temperature | — | -40°C | — | +85°C |