2.1 Design Considerations for Operating Power Supply
-
The user can connect VDDIO directly to VDD by shorting pin 23 with pin 20 of the WINCS02 Module as both operate within the same voltage range (3.0-3.6V).
-
The user can also use separate supplies to VDDIO (pin 23) and VDD (pin 20) of the WINCS02 Module as per the recommended operating range (3.0-3.6V).
-
A suitable DC-DC converter can be used based on the user’s design requirements if the VDDIO and VBATT of the ATWINC15x0 Module are not operating within the recommended WINCS02 Module voltage range (3.0-3.6V).