3.2 DC and AC Operating Range

Table 3-1. DC and AC Operating Range
AT21CS01AT21CS11
Operating Temperature (Case)Industrial Temperature Range-40°C to +85°C-40°C to +85°C
Extended Temperature Range-40°C to +125°C—
VPUP Pull-up VoltageVoltage Range1.7V to 3.6V2.7V to 4.5V