3.3 AT21CS01 DC Characteristics(1)

ParameterSymbolMinimumMaximumUnitsTest Conditions
Pull-up VoltageVPUP1.73.6VHigh-Speed mode
2.73.6VStandard Speed mode
Pull-up ResistanceRPUP130200ΩVPUP = 1.7V
0.21.8kΩVPUP = 2.7V
0.334kΩVPUP = 3.6V
Active Current, ReadIA1—0.3mAVPUP = 3.6V

SI/O = VPUP

Active Current, WriteIA2—0.5mAVPUP = 3.6V
Standby CurrentISB—1.5µAVPUP = 1.8V(2)

SI/O = VPUP, Industrial

—3µAVPUP = 1.8V(2)

SI/O = VPUP, Extended

—2.5µAVPUP = 3.6V, Industrial
—4µAVPUP = 3.6V, Extended
Input Low Level(2,3)VIL–0.60.5V
Input High Level(2,3)VIHVPUP x 0.7VPUP + 0.5V
SI/O Hysteresis(2,3,4)VHYS0.1281.17V
Output Low LevelVOL00.4VIOL = 4 mA
Bus CapacitanceCBUS—1000pF
Note:
  1. Parameters are applicable over the operating range in DC and AC Operating Range, unless otherwise noted.
  2. This parameter is characterized but is not 100% tested in production.
  3. VIH, VIL and VHYS are functions of the internal supply voltage, which is a function of VPUP, RPUP, CBUS and timing used. Use of a lower VPUP, higher RPUP, higher CBUS and shorter tRCV creates lower VIH, VIL and VHYS values.
  4. Once VIH is crossed on a rising edge of SI/O, the voltage on SI/O must drop at least by VHYS to be detected as a logic ‘0’.