1.1 MPLAB Code Configurator (MCC)
MCC Harmony 3 example configuration of the SPI UHF Transceiver.
The SERCOM must be configured as SPI Host along with the settings in given figure.
The used SERCOM must be connected graphically and the connected ATA8510 pins must be set (selected pins must be configured as GPIO Output in PIN Manager).
Use the ‘Generate’ button for Code Generation.
Generated source- and header- files providing the SPI command set library for the ATA8510 can be found in project tree.