10.2.3 Viewing Component Status in the Storage Dashboard

The Storage Dashboard provides detailed information about the components of the storage space, including local and remote systems, controllers, arrays, logical drives and NVMe SSDs. Occupying the largest portion of the main window in maxView Storage Manager, the Storage Dashboard organizes component information by category, with tabs providing one-click access to summary information and status, properties, resources, and usage statistics.

The information on the Storage Dashboard varies, depending on which component is selected in the Enterprise View. The figure below shows the Storage Dashboard for a controller. Tabs provide access to summary information, controller properties, and resources. The Events tab shows filtered events for the selected device (see Viewing Activity Status in the Event Log).

Note: For information about Chart View, on the right side of the Storage Dashboard, see Viewing Storage Space Usage in Chart View.

The following table lists the categories and types of information provided on the Storage Dashboard for each component in the storage space. All top-level nodes in the Enterprise View (System, Controller, Arrays, Logical Drives, Physical Devices, and so on) include a Summary tab and Events tab.

Component

Categories/Tabs

Examples

System

Summary

Resources

Status, System Name, IP Address, OS Type, Number of Controller(s), Redfish Server Version, Redfish Server Port ,Installation Type, Save Events to OS Log, Sound Alarm

Device

Model

WWN

State

Firmware Version

Driver Version

Controller

Summary

Properties

Resources

Model, Status, Mode, Driver Version, Driver Name, I2C Address, Reboot Required Reasons

Number of physical drives, arrays, logical drives, and status

Data Protection features

Consistency Check Priority, Consistency Check Delay, Parallel Consistency Check Count, Consistency Check Inconsistency Notify, Spare Activation Mode

Performance optimizations and other settings

Physical drive assignments by logical device (see Revealing More Device Information )

AcceleratorSummary Accelerator ID, Serial Number, WWN, Physical Slot, Temperature, Power Consumption, Negotiated PCIe Data Rate, PCI Address (Domain:Bus:Device.Function), NOR Flash Type, Firmware Version, Hardware Revision, Hardware Minor Revision, CPLD Revision
Arrays

Summary

Resources

ID, Name, Device Type, Interface Type, Total Space, Used Space, Unused Size, Member Device(s) Block Size

Spare rebuild mode

Logical drive RAID level, size, status

Logical drives

Summary

Resources

Raid level, segment and group (RAID 10 only), size, mount point, status

Member drives and sizes

NVMe SSDs

Summary

Properties

Resources

SMART

Error Counter

Vendor, Model, Serial Number, Interface type (NVMe SSD), Total Size, Logical/Physical Block Size

Sanitize Erase, Encryption Capability

Drive state (Ready, Optimal, Hot Spare), mount point

Channel number and device ID

Transfer speed

Drive segment allocation

SMART statistics (see Viewing SMART Statistics)