10.2.2 Locating Physical Drives in an Array or Logical Drive

To locate all physical drives in an array or logical drive:

  1. In the Enterprise View, open the Arrays and Logical Devices tree for a controller, then select an array or logical drive.
  2. On the ribbon, in the Array group or Logical Device group (shown below), click Locate.
    The Locate Logical Device window opens and displays a list of the physical drives associated with the array or logical drive.
  3. Select the timeout period (1 hour, 4 hours, 24 hours), then click Locate.
    The LEDs on the physical drives begin to blink.
  4. Click Cancel to close the Locate window.
    The LEDs continue to blink for the duration of the timeout period.
  5. Click Stop to stop blinking the drives immediately.