8.2.4 Unlocking Controller Password
This operation provides the option to unlock the SED locked logical device, which may occur when the controller password was not entered or an invalid controller password was entered at boot time. This option is only applicable when the controller password is configured and SED Encryption status has “Waiting for Controller Password”.
Once the Unlock Controller Password check box is checked, then provide the controller password.