39.8.1 SMC Setup Register

This register can only be written if the WPEN bit is cleared in the SMC Write Protection Mode Register.

Table 39-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SETUP
Offset: 0x00 + n*0x04 [n=0..3]
Reset: 0x01010101
Property: Read/Write

Bit 3130292827262524 
   NCS RD SETUP[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 
Bit 2322212019181716 
   NRD SETUP[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 
Bit 15141312111098 
   NCS WR SETUP[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 
Bit 76543210 
   NWE SETUP[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 

Bits 29:24 – NCS RD SETUP[5:0] NCS Setup Length in READ Access

In read access, the NCS signal setup length is defined as:

NCS setup length = (128* NCS RD SETUP[5] + NCS RD SETUP[4:0]) clock cycles

Bits 21:16 – NRD SETUP[5:0] NRD Setup Length

The NRD signal setup length is defined in clock cycles as:

NRD setup length = (128* NRD SETUP[5] + NRD SETUP[4:0]) clock cycles

Bits 13:8 – NCS WR SETUP[5:0] NCS Setup Length in WRITE Address

In write access, the NCS signal setup length is defined as:

NCS setup length = (128* NCS WR SETUP[5] + NCS WR SETUP[4:0]) clock cycles

Bits 5:0 – NWE SETUP[5:0] NWE Setup Length

The NWE signal setup length is defined as:

NWE setup length = (128* NWE SETUP[5] + NWE SETUP[4:0]) clock cycles