39.8.6 SMC Write Protection Status Register

Table 39-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: WPSR
Offset: 0xE8
Reset: 0x00000000
Property: Read-Only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WPVSRC [15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WPVSRC [7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
        WPVS 
Access R/W 
Reset 0 

Bits 23:8 – WPVSRC [15:0] Write Protection Violation Source

When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.

Bit 0 – WPVS Write Protect Violation Status

ValueDescription
0No write protection violation has occurred since the last read of the SMC WPSR register.
1A write protection violation has occurred since the last read of the SMC WPSR register. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC.