32.1 Overview
The Gigabit Ethernet Media Access Controller (GMAC ) module implements a 10/100/1000 Mbps Ethernet MAC, compatible with the IEEE 802.3 standard. The ETH can operate in either half or full duplex mode at all supported speeds.
Note: Throughout the document, ETH is used as an alternative name for
GMAC.