32.5 Peripheral Dependencies
| Peripheral name | ETHERNET |
| Base address | 0x45070000 |
| NVIC IRQ Index | 202: ETH0 |
| 203: ETH1 | |
| 204: ETH2 | |
| 205: ETH3 | |
| 206: ETH4 | |
| 207: ETH5 | |
| MCLK AXI/APB Clocks Index | MCLK.CLKMSK2[0] |
| MCLK.CLKMSK2[1] | |
| GCLK Peripheral Channel Index (See GCLK PCHCTRLm Reg.) | 54:CLK_GMAC_TX |
| 55:CLK_GMAC_TSU | |
| PAC Peripheral Identifier Index (See PAC WRCTRL Reg.) | 56: GMAC |
| DMA Trigger Source Index (See DMAC CHCTRLBn Reg.) | None |
| EVSYS Users (See EVSYS USERn Reg.) | None |
| EVSYS Generators (See EVSYS CHANNELn Reg.) | 136: TSU_CMP |
| Power Domain | TBD |