31.3.9.1 Read Control Overview
The FCR provides read access to the Flash system for the CPU and peripheral hosts. It implements four AHB client interfaces (numbered 0 to 3). Each interface runs at the same frequency as the system bus and use the same Flash access timing control.