11.2.1 Flash Memory Parameters
A single page contains 4K Bytes which is applicable to all the device part numbers listed in the “Configuration Summary”.
Number of pages available in a device part number will vary based on available maximum Flash memory size.