15.6.6 Peripheral Interrupt Flag Status and Clear A

Note: Subsequent to an interrupt flag being cleared, the flag must be read back to verify the clear before exiting the ISR. Failure to do this can result in duplicate interrupts.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit. An interrupt request is generated if INTENCLR/SET.ERR is one.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding INTFLAGA interrupt flag.

Table 15-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAGA
Offset: 0x14
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 SERCOM8SERCOM7SERCOM6SERCOM5SERCOM4SERCOM3SERCOM2SERCOM1 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 2322212019181716 
 SERCOM0EVSYSBROMC DMACPORTTRAMMCRAMC-APB 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000000 
Bit 15141312111098 
 DRMTCMPACEICRTCWDTFREQMMCLKGCLK 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 76543210 
 OSC32KCTRLOSCCTRLRSTCSUPCPMFCR-APBFCWDSU 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 23, 24, 25, 26, 27, 28, 29, 30, 31 – SERCOMx Interrupt Flag for SERCOMx, x=0,1,...8

For SERCOM8 see Note 3.

For SERCOM6, see note 2.

For SERCOM5 and SERCOM4 see Note 1.

Bit 22 – EVSYS Event System

Bit 21 – BROMC Boot ROM Controller

Bit 19 – DMAC Direct Memory Access Controller

Bit 18 – PORT PORT General Purpose Pin I/O Controller

Bit 17 – TRAM Trust RAM

Bit 16 – MCRAMC-APB System RAM

Bit 15 – DRMTCM Data Tightly Coupled Memory

Bit 14 – PAC Peripheral Access Controller

Bit 13 – EIC External Interrupt Controller

Bit 12 – RTC Real-Time Clock

Bit 11 – WDT Watch Dog Timer

Bit 10 – FREQM Frequency Meter

Bit 9 – MCLK Main Clock

Bit 8 – GCLK Generic Clock Controller

Bit 7 – OSC32KCTRL 32K Oscillator Controller

Bit 6 – OSCCTRL Oscillator Controller

Bit 5 – RSTC Reset Controller

Bit 4 – SUPC Startup Power Controller

Bit 3 – PM Interrupt Flag for the Power Manager

Bit 2 – FCR-APB Flash Addresses

Bit 1 – FCW Flash Write Controller

Bit 0 – DSU Device Service Unit