15.6.11 Peripheral Write Protection Status C

Reading the STATUSC register returns the peripheral write protection status of the indicated peripherals:

0 Peripheral is not write protected.

1 Peripheral is write protected.

Table 15-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSC
Offset: 0x3C
Reset: 0x000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      MLB   
Access R/W 
Reset 0 

Bit 2 – MLB Interrupt Flag for MLB