38.6.3 Timestamp Generation
For timestamp generation the CAN supplies a 16-bit wrap-around counter. A prescaler TSCC.TCP bit (TSCC <19:16>) can be configured to clock the counter in multiples of CAN bit times (1…16). The counter is readable via TSCV.TSC bit (TSCV <15:8>). A write access to register TSCV resets the counter to zero. When the timestamp counter wraps around interrupt flag IR.TSW bit (TSW <16>) is set.
On start of frame reception / transmission the counter value is captured and stored into the timestamp section of an Rx Buffer / Rx FIFO (RXTS[15:0]) or Tx Event FIFO (TXTS[15:0]) element.