38.6.10 Sleep Mode Operation
The CAN module can be configured to operate in any idle sleep mode if both AHB and GCLK clocks are available. The CAN interrupts can be used to wake up the device from sleep mode.
The CAN module has its own low power mode that may be used at any time without disabling this module. This is performed by writing one to the Clock Stop Request bit in the CC Control register (CCCR.CSR bit (CCCR <4>) = 1). Once all pending transactions are completed and the idle bus state is detected, the CAN will automatically set the Clock Stop Acknowledge bit (CCCR.CSA bit (CCCR <3>) = 1). The CAN then reverts back to its initial state (CCCR.INIT bit (CCCR <0>) = 1), blocking further transfers.
To exit low power mode, CCCR.CSR bit (CCCR<4>) in CCCR register must be written to 0. Afterwards, the application can restart CAN communication by resetting bit CCCR.INIT bit (CCCR <0>).
After reset, the GCLK_CANx and CLK_CANx_AHB clocks are not requested, except for each APB bus access. However, after the CAN initialization, both GCLK_CANx and CLK_CANx_AHB clocks are requested as long as Clock Stop Request bit in the CC Control register is cleared (CCCR.CSR (CCCR<4>)= 0), and stopped when Clock Stop Request bit in the CC Control register is set (CCCR.CSR (CCCR<4>) = 1) and the Clock Stop Acknowledge bit is set (CCCR.CSA (CCCR<3>)= 1). To limit the wake-up time latency, the CAN clock sources must be enabled in continuous mode (ONDEMAND of respective oscillator must be set zero). For further details, refer to the Clock System chapter.