25.7.8.2 CRC On/Off
The CHCTRLBk.CRCEN register control enables or disables CRC/Checksum functions for the channel. When CRCEN=0, all CRC controls and the CRC data register are ignored for the channel.
The CHCTRLBk.CRCEN register control enables or disables CRC/Checksum functions for the channel. When CRCEN=0, all CRC controls and the CRC data register are ignored for the channel.