42.6.3.4 Conversion Timing and Sampling Rate
If the period of CTL_CLK is TQ , then the period of the respective ADCn_CLK module clock, TAD , is given by:
TAD = 2·ADCDIV·TQ .
The minimum ADCn clock period is TAD = 2·TQ .
The maximum ADC throughput rate for ADC modules 1-3, with NBITS of resolution, is:
Provided CTRLB.SWCNVEN=0:
Maximum Throughput rate FTPR = [ 1/ [(CONFIG[n].CORCTRL.SAMC+2)TAD + (NBITS+1)TAD] ] / #Active ADCn Channels
For example:
(CONFIG[n].CORCTRL.SAMC = 0x1, 12-bit resolution and 2 AINx scan channels selected)
FTPR = [ 1/ (3TAD + 13TAD) ] / 2
= (1 / 16TAD) / 2
- TAD <= 75 MHz.
- The highest value possible given the integer divisor relationship with the clock source, Examples are as follows:
Clock Source TAD CLOCK(min.):
300 MHz to 75 MHz
200 MHz to 50 MHz
150 MHz to 75 MHz
120 MHz to 60 MHz
72 MHz to 72 MHz