25.9.5 DMA Control A Register

Table 25-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – Bit 0-1, 8-9, 17-16, 24-25: QOSn, Priority Group n [n=1,..,4] QOS control DMA Channel Active Interrupt at Priority 4

Sets the Quality of service level for Channel Priority Group n. Setting this value affects arbitration within the device bus fabric. This value does not affect arbitration within the DMA.

ValueDescription
0x0QoS level is 0 (lowest)
0x1QoS level is 1 (lower)
0x2QoS level is 2 (medium)
0x3QoS level is 3 (high)