29.7.14 Pin State

Note: Access to this register is limited to 32-bit width. Byte level access is not allowed.
Table 29-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PINSTATE
Offset: 0x38
Reset: 0x00000000
Property: PAC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PINSTATE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PINSTATE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – PINSTATE[15:0] Pin State of external interrupts EIC_EXTINTx

These bits return the valid pin state of the debounced external interrupt pin, EIC_EXTINTx.