24.7.5 Interrupt Enable Set in COUNT32 mode (CTRLA.MODE = 0)

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear (INTENCLR) register.
Table 24-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: INTENSET
Offset: 0x0A
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
 OVFTAMPER    CMP1CMP0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 PER7PER6PER5PER4PER3PER2PER1PER0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OVF Overflow Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will set the Overflow Interrupt Enable bit, which enables the Overflow interrupt.

ValueDescription
0The Overflow interrupt is disabled.
1The Overflow interrupt is enabled.

Bit 14 – TAMPER Tamper Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will set the Tamper Interrupt Enable bit, which enables the Tamper interrupt.

ValueDescription
0The Tamper interrupt is disabled.
1The Tamper interrupt is enabled.

Bits 8, 9 – CMPn Compare n Interrupt Enable [n = 1..0]

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will set the Compare n Interrupt Enable bit, which enables the Compare n interrupt.

ValueDescription
0The Compare n interrupt is disabled
1The Compare n interrupt is enabled.

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n Interrupt Enable [n = 7..0]

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will set the Periodic Interval n Interrupt Enable bit, which enables the Periodic Interval n interrupt.

ValueDescription
0Periodic Interval n interrupt is disabled.
1Periodic Interval n interrupt is enabled.