28.7.3 Debug Control

Table 28-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: DBGCTRL
Offset: 0x0004
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        LCKUPDIS 
Access R/W 
Reset 0 

Bit 0 – LCKUPDIS Lockup Disable

If set the CPU LOCKUP Reset source is disabled in debug mode.

(The Lockup Reset is a Reset generated by the CPU when it enters a lockup state (for details refer to the ARM® Cortex™ Technical Reference Manual on www.arm.com)).