15.4 Peripheral Dependencies

Peripheral NameBase AddressNVIC IRQ Index: SourceMCLK AXI/APB Clocks Index:Name (1)PAC Peripheral Peripheral Identifier (PAC.WRCTRL)Power Domain
PAC0x4481 0000 (APB B)35 : Peripheral Access Error (ERR)AHB: MCLK.CLKMSK0[17]

APB: MCLK.CLKMSK0[18]

14VDDREG
Note:
  1. Register Field: MCLK.CLKMSK{index/32}.MASK[index mod 32].

Debug Operation

When the CPU is halted in Debug mode, write protection of all peripherals is disabled and the PAC continues normal operation.

Register Access Protection

All registers with write access can be write-protected optionally by the Peripheral Access Controller (PAC), except for the following registers:

  • Write Control (WRCTRL) register
  • AHB Client Bus Interrupt Flag Status and Clear (INTFLAGAHB) register
  • Peripheral Interrupt Flag Status and Clear n (INTFLAG A/B/C...) registers

Optional write protection by the Peripheral Access Controller (PAC) is denoted by the "PAC Write Protection" property in each individual register description.

PAC write protection does not apply to accesses through an external debugger.