16.4 Signal Description

The DSU uses these signals to function.

Signal NameTypeDescription
RESETDigital InputExternal Reset
SWCLKDigital InputSerial Wire Debug (SWD) clock
SWDIODigital I/OSerial Wire Debug (SWD) bidirectional data pin
TCKDigital InputJTAG Test Clock
TMSDigital InputJTAG Test Mode Select
TDIDigital InputJTAG Test Data In
TDODigital Output JTAG Test Data Out
Note:
  1. By default the Debug Port (DP) starts in JTAG mode after Power-on Reset, but it can switch to Single Wire Debug (SWD) mode using the Arm JTAG to SWD switching sequence.
  2. Any I/O pins being used for SWD/JTAG functions should not be configured for Open Drain operation.