Support of all MOST data transport methods: synchronous
stream data, asynchronous packet data, control message data, and isochronous
data
Multiple clock rates supported
Scalable data rate for all MOST Network data transport
methods
A frame synchronization pattern (FRAMESYNC) enables easy
Device synchronization to MOST Networks
Dedicated system-broadcast channel for administration
Support of MediaLB Controller to MediaLB Device transfers and
inter-MediaLB Devices transfers
Broadcast support from one transmitter to multiple receivers
for synchronous stream data
Supports 3-pin MediaLB bus up to max data rate of 1024*Fs (Fs=48KHz)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.