Selectable propagation delay versus current consumption
Selectable hysteresis
4-levels , Always ON
Analog comparator outputs available on pins
Asynchronous or synchronous
Flexible input selection:
Four pins selectable for positive or negative inputs
Ground (for zero crossing)
One dedicated 7-bit DAC for each comparator, enabling up to 128-level
programmable VDD scaler
Extensions available to connect additional internal or external pins on each
device
Interrupt generation on:
Rising or falling edge
Toggle
End of comparison
Window function interrupt generation on:
Signal above window
Signal inside window
Signal below window
Signal outside window
Event generation on:
Comparator output
Window function inside/outside window
Optional digital filter on comparator output
Low-power option
Single-shot support
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.