43.7 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENABLE | SWRST | ||||||||
0x02 | EVCTRL | 31:24 | INVEI1 | INVEI0 | ||||||
23:16 | COMPEI1 | COMPEI0 | ||||||||
15:8 | WINEO0 | |||||||||
7:0 | COMPEO1 | COMPEO0 | ||||||||
0x04 | CTRLB | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | START1 | START0 | ||||||||
0x08 | CTRLC | 31:24 | PRESCALER[2:0] | |||||||
23:16 | PER[9:4] | |||||||||
15:8 | PER[3:0] | WIDTH[9:8] | ||||||||
7:0 | WIDTH[7:0] | |||||||||
0x0C ... 0x0F | Reserved | |||||||||
0x10 | INTENCLR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | WIN0 | |||||||||
7:0 | COMP1 | COMP0 | ||||||||
0x14 | INTENSET | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | WIN0 | |||||||||
7:0 | COMPn | COMPn | ||||||||
0x18 | INTFLAG | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | WIN0 | |||||||||
7:0 | COMP1 | COMP0 | ||||||||
0x1C | STATUSA | 31:24 | ||||||||
23:16 | WSTATE1[1:0] | WSTATE0[1:0] | ||||||||
15:8 | ||||||||||
7:0 | STATE1 | STATE0 | ||||||||
0x20 | STATUSB | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | READY1 | READY0 | ||||||||
0x24 | DBGCTRL | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DBGRUN | |||||||||
0x28 | SYNCBUSY | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | WINCTRL0 | |||||||||
7:0 | COMPCTRL1 | COMPCTRL0 | ENABLE | SWRST | ||||||
0x2C ... 0x2F | Reserved | |||||||||
0x30 | COMPCTRL0 | 31:24 | SUT[5:0] | OUT[1:0] | ||||||
23:16 | FLEN[2:0] | HYST[1:0] | SPEED | SWAP | ||||||
15:8 | MUXPOS[2:0] | MUXNEG[2:0] | ||||||||
7:0 | RUNSTDBY | INTSEL[1:0] | SINGLE | ENABLE | ||||||
0x34 ... 0x37 | Reserved | |||||||||
0x38 | DACCTRL0 | 31:24 | SHEN1 | |||||||
23:16 | VALUE1[6:0] | |||||||||
15:8 | SHEN0 | |||||||||
7:0 | VALUE0[6:0] | |||||||||
0x3C | WINCTRL | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | WINTSEL[1:0] | WEN | ||||||||
0x40 | COMPCTRL1 | 31:24 | SUT[5:0] | OUT[1:0] | ||||||
23:16 | FLEN[2:0] | HYST[1:0] | SPEED | SWAP | ||||||
15:8 | MUXPOS[2:0] | MUXNEG[2:0] | ||||||||
7:0 | RUNSTDBY | INTSEL[1:0] | SINGLE | ENABLE | ||||||
0x44 ... 0x47 | Reserved | |||||||||
0x48 | DACCTRL1 | 31:24 | SHEN1 | |||||||
23:16 | VALUE1[6:0] | |||||||||
15:8 | SHEN0 | |||||||||
7:0 | VALUE0[6:0] |