14.7.4.6 APP_MODE_PARAMS
C
typedef struct
{
uint64_t nPacketsSent;
uint64_t nBytesSent;
uint64_t nPacketsRcvdAck;
bool isModeActive;
}APP_MODE_PARAMS;
Description
The structure contains the information about the no. of packets transmitted, no. of bytes sent and no. of packets which has received acknowledgement for each of the test Modes. To operate different test modes, console commands can be used. Please refer Operating Modes of application and Command Table section for more details.
Field Documentation
| Field | Description |
|---|---|
| nPacketsSent | No. of Packets Sent & received TX Done Cb |
| nBytesSent | No. of Bytes Sent |
| nPacketsRcvdAck | No. of Packets which received Ack |
| isModeActive | Boolean to indicate if a selected test Mode is active or not |